
Brand: FARGO
Catalog ID: GJ804FC
Fargo Formed Wire Composite Double Pin Ties are designed for use at intersections or slight angles where space or double arm construction does not permit use of the straight tie. Secures the conductor in position to the insulator for through or continuous run applications.
Catalog Number
GJ804FC
Color Code
Orange
EU RoHS Indicator
No
Insulator Throat Neck Type
C Neck
Material
Composite
Material - Cover and Body
Semi-Conductive covering over Rigid Black PVC
Material Type
Non-Standard
Product Category
Ties
UPC
096359310884
Insulator Throat Diameter - Maximum
2.75 in
Insulator Throat Diameter - Minimum
2.12 in
Insulator Throat Diameter Range
2.12 - 2.75
Length
13 in
Weight
0.363 lb
Conductor Diameter - Maximum
0.919
Conductor Diameter - Minimum
0.718
Conductor Diameter (Covered) - Maximum
0.919 in
Conductor Diameter (Covered) - Minimum
0.718 in
Conductor Diameter (Covered) Range
0.919-0.718
Conductor Diameter Range
0.718 - 0.919
Conductor Type
Covered
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
100
Pallet Quantity
600