Tie, Double Arm

Brand:

FARGO

Catalog ID:

GJ813FC

Composite Double Pin Tie

Fargo Formed Wire Composite Double Pin Ties are designed for use at intersections or slight angles where space or double arm construction does not permit use of the straight tie. Secures the conductor in position to the insulator for through or continuous run applications.

Semi-Conductive tie provides uniform electrical field around attachment point.

Product details

General

Color Code
Blue
EU RoHS Indicator
No
Insulator Throat Neck Type
F Neck
Material
Composite
Material - Cover and Body
Semi-Conductive covering over Rigid Black PVC
Product Category
Ties
UPC
096359310921

Dimensions

Insulator Throat Diameter - Maximum
3.38 in
Insulator Throat Diameter - Minimum
2.75 in
Insulator Throat Diameter Range
2.75 - 3.38
Length
13.25 in
Weight
0.353 lb

Conductor Related

Conductor Diameter - Maximum
0.717
Conductor Diameter - Minimum
0.562
Conductor Diameter (Covered) - Maximum
0.717 in
Conductor Diameter (Covered) - Minimum
0.562 in
Conductor Diameter (Covered) Range
0.717-0.562
Conductor Diameter Range
0.562 - 0.717
Conductor Type
Covered

Logistics

Carton Quantity
100
Pallet Quantity
600

Resources and downloads

Specifications

Sales Drawings