HUBBELL
Image of LLDU4157AS Formed Wire Double Side Tie, C & F Neck Insulator

Formed Wire Double Side Tie, C & F Neck Insulator

Brand: FARGO

Catalog ID: LLDU4157AS

C & F Neck Insulator Double Side Tie for 3/0 ACSR, 3/0 AAC and 3/0 AAAC

Double Side Ties are used on double arm construction in applications where the conductor is aligned to sit in the side groove of interchangeable headstyle insulators. This type of tie is typically for use in applications where the line angles are larger than double support ties. Fargo LLDU series formed wire double support ties are designed for use with ACSR, AAC, AAAC, Compacted ACSR & AWAC®.

  • For securing the conductor in the side groove of insulators on line angles between (0°) zero degrees and (80°) eighty degrees with no more than a (40°) forty degree angle at each insulator.
  • C-Neck (2-1/4” neck diameter) & F-Neck (2-7/8” neck diameter) interchangeable headstyle insulators
  • Recommended for use with ANSI Class 55-2 Pin, 55-3 Pin, 55-4 Pin, 55-5 Pin, 57-1 Post, 57-2 Post, & 57-3 Post Insulators.