HUBBELL
Formed Wire Double Top Tie, C & F Neck Insulator
Image of LDID0040 Formed Wire Double Top Tie, C & F Neck Insulator

Formed Wire Double Top Tie, C & F Neck Insulator

Brand: FARGO

Catalog ID: LDID0040

C & F Neck Insulator Double Top Tie for 4/0 ACSR, 4/0 and 266.8 AAC and 4/0 AAAC

Double Support Ties are used in applications where the conductor is aligned to sit in the top groove of the insulator. Fargo LDID series formed wire double support ties are designed for use with ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC & AWAC®.

  • For securing the conductor in the top groove of the insulator on line angles less than 10 degrees with the insulator in a vertical orientation.
  • C-Neck (2-1/4” neck diameter) & F-Neck (2-7/8” neck diameter) interchangeable headstyle insulators
  • Recommended for use with ANSI Class 55-2 Pin, 55-3 Pin, 55-4 Pin, 55-5 Pin, 57-1 Post, 57-2 Post, & 57-3 Post Insulators.

General

Application

Double Top Tie

Catalog Number

LDID0040

Color Code

Red

EU RoHS Indicator

No

Insulator Throat Neck Type

C & F Neck

Material

Aluminum Clad Steel

Product Category

Ties

Type

Formed Wire

UPC

096359452652

Dimensions

Dimensions

17.000 in x 4.390 in x 0.720 in

Height

0.72 in

Length

17 in

Weight

.460 lb

Width

4.39 in

Conductor Related

Conductor Diameter - Maximum

0.588

Conductor Diameter - Minimum

0.521

Conductor Diameter Range

0.521 - 0.588

Conductor Type

ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC and AWAC®

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

50

Pallet Quantity

800