HUBBELL
Image of LLAC4057AS Formed Wire Side Tie, C-Neck Insulator

Formed Wire Side Tie, C-Neck Insulator

Brand: FARGO

Catalog ID: LLAC4057AS

C-Neck Insulator Side Tie for 3/0 ACSR, 3/0 AAC and 3/0 AAAC

For securing bare and plastic covered conductor in the side groove of interchangeable headstyle insulators. Fargo formed wire side ties are designed for use with ACSR, AAC, AAAC, ACAR, Compacted ACSR, & AWAC®.

  • For securing bare and plastic covered conductor in the side groove of interchangeable headstyle insulators.
  • C-Neck insulator: 2-1/4” neck diameter
  • Recommended for use with ANSI Class 55-2 and 55-3 Post Insulators.

General

Application

Side Tie

Catalog Number

LLAC4057AS

Color Code

Orange

Insulator Throat Neck Type

C Neck

Material

Aluminum Clad Steel

Product Category

Ties

Type

Formed Wire

UPC

096359500056

Dimensions

Dimensions

31.000 in x 3.638 in x 1.278 in

Height

1.278 in

Length

31 in

Weight

.420 lb

Width

3.638 in

Conductor Related

Conductor Diameter - Maximum

0.52

Conductor Diameter - Minimum

0.46

Conductor Diameter Range

0.46 - 0.52

Conductor Type

ACSR, AAC, AAAC, ACAR, Compacted ACSR and AWAC®

Logistics

Carton Quantity

50

Pallet Quantity

1000