HUBBELL
Image of LLAF4551AS Formed Wire Side Tie, F-Neck Insulator

Formed Wire Side Tie, F-Neck Insulator

Brand: FARGO

Catalog ID: LLAF4551AS

F-Neck Insulator Side Tie for #4 ACSR and #4 AAC

For securing bare and plastic covered conductor in the side groove of interchangeable headstyle insulators. Fargo formed wire side ties are designed for use with ACSR, AAC, AAAC, ACAR, Compacted ACSR, & AWAC®.

  • For securing bare and plastic covered conductor in the side groove of interchangeable headstyle insulators.
  • F-Neck insulator: 2-7/8” neck diameter
  • Recommended for use with ANSI Class 55-4 Pin, 55-5 Pin, 57-1 Post, 57-2 Post, & 57-3 Post Insulators.

General

Application

Side Tie

Catalog Number

LLAF4551AS

Color Code

Brown

Insulator Throat Neck Type

F Neck

Material

Aluminum Clad Steel

Product Category

Ties

Type

Formed Wire

UPC

096359471677

Dimensions

Dimensions

17.000 in x 3.656 in x 0.706 in

Height

0.706 in

Length

17 in

Weight

.170 lb

Width

3.656 in

Conductor Related

Conductor Diameter - Maximum

0.244

Conductor Diameter - Minimum

0.216

Conductor Diameter Range

0.216 - 0.244

Conductor Type

ACSR, AAC, AAAC, ACAR, Compacted ACSR and AWAC®

Logistics

Carton Quantity

100

Pallet Quantity

2400 EA