HUBBELL
Image of LLAF4553AS Formed Wire Side Tie, F-Neck Insulator
Image of LLAF4553AS Formed Wire Side Tie, F-Neck Insulator
play
play

Formed Wire Side Tie, F-Neck Insulator

Brand:

FARGO

Catalog ID:

LLAF4553AS

F-Neck Insulator Side Tie for #2 AAC and #3 AAAC

For securing bare and plastic covered conductor in the side groove of interchangeable headstyle insulators. Fargo formed wire side ties are designed for use with ACSR, AAC, AAAC, ACAR, Compacted ACSR, & AWAC®.

  • For securing bare and plastic covered conductor in the side groove of interchangeable headstyle insulators.
  • F-Neck insulator: 2-7/8” neck diameter
  • Recommended for use with ANSI Class 55-4 Pin, 55-5 Pin, 57-1 Post, 57-2 Post, & 57-3 Post Insulators.

Product details

General

Application

Side Tie

Catalog Number

LLAF4553AS

Color Code

Purple

Insulator Throat Neck Type

F Neck

Material

Aluminum Clad Steel

Product Category

Ties

Type

Formed Wire

UPC

096359471714

Dimensions

Length

21 in

Weight

.240 lb

Conductor Related

Conductor Diameter - Maximum

0.315

Conductor Diameter - Minimum

0.278

Conductor Diameter Range

0.278 - 0.315

Conductor Type

ACSR, AAC, AAAC, ACAR, Compacted ACSR and AWAC®

Logistics

Carton Quantity

50

Pallet Quantity

1200

Resources and downloads

Specifications

Sales Drawings

Videos

play
Hubbell Power Systems Side Tie Installation
play
Hubbell Power Systems Quick Wrap Side Tie Installation