HUBBELL
SUPER TOP TIEā„¢ Series, Formed Wire Top Tie
Image of STT10 SUPER TOP TIEā„¢ Series, Formed Wire Top Tie

SUPER TOP TIEā„¢ Series, Formed Wire Top Tie

Brand: FARGO

Catalog ID: STT10

SUPER TOP TIEā„¢ for #6 ACSR, #6 AAC and #6 AAAC

STT Super Top-TieĀ® are used in applications where the conductor is aligned to sit in the top groove of an ANSI C, F, J and many non-standard pin and post insulators (singleor double-support) or on ANSI 53-2 spool insulators (horizontal or vertical).

  • SUPER TOP TIEā„¢ ties are used or securing the conductor in the top groove of vertical-mounted C, F and J-Neck interchangeable headstyle insulators and many non-standard pin and post insulators (single- or double-support) or on *ANSI 53-2 spool insulators (horizontal or vertical).
  • Semiconductor-rubber pad and high-density polyethylene on loops protect against abrasion of insulator, conductor and tie.
  • Fit is resilient and provides superior performance under galloping and aeolian vibration.

General

Application

Top Tie

Catalog Number

STT10

Color Code

None

EU RoHS Indicator

No

Insulator Throat Neck Type

C, F, J Neck & Spool

Material

Aluminum Clad Steel

Product Category

Ties

Series

SUPER TOP TIEā„¢ Series

Type

Formed Wire

UPC

096359053347

Dimensions

Dimensions

14.700 in x 1.321 in x 2.000 in

Height

2 in

Length

14.7 in

Weight

.560 lb

Width

1.321 in

Conductor Related

Conductor Diameter - Maximum

0.22

Conductor Diameter - Minimum

0.184

Conductor Diameter Range

0.184 - 0.22

Conductor Type

ACSR, AAC and AAAC

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

50

Pallet Quantity

1400