HUBBELL
Image of STT20 SUPER TOP TIEâ„¢ Series, Formed Wire Top Tie

SUPER TOP TIEâ„¢ Series, Formed Wire Top Tie

Brand: FARGO

Catalog ID: STT20

SUPER TOP TIEâ„¢ for #4 ACSR, #4 AAC and #4 AAAC

STT Super Top-Tie® are used in applications where the conductor is aligned to sit in the top groove of an ANSI C, F, J and many non-standard pin and post insulators (singleor double-support) or on ANSI 53-2 spool insulators (horizontal or vertical).

  • SUPER TOP TIEâ„¢ ties are used or securing the conductor in the top groove of vertical-mounted C, F and J-Neck interchangeable headstyle insulators and many non-standard pin and post insulators (single- or double-support) or on *ANSI 53-2 spool insulators (horizontal or vertical).
  • Semiconductor-rubber pad and high-density polyethylene on loops protect against abrasion of insulator, conductor and tie.
  • Fit is resilient and provides superior performance under galloping and aeolian vibration.

General

Application

Top Tie

Catalog Number

STT20

Color Code

Orange

Insulator Throat Neck Type

C, F, J Neck & Spool

Material

Aluminum Clad Steel

Product Category

Ties

Series

SUPER TOP TIEâ„¢ Series

Type

Formed Wire

UPC

096359053408

Dimensions

Dimensions

14.700 in x 1.321 in x 2.000 in

Height

2 in

Length

14.7 in

Weight

0.56 lb

Width

1.321 in

Conductor Related

Conductor Diameter - Maximum

0.257

Conductor Diameter - Minimum

0.221

Conductor Diameter Range

0.221 - 0.257

Conductor Type

ACSR, AAC and AAAC

Logistics

Carton Quantity

50

Pallet Quantity

1400