
Brand: FARGO
Catalog ID: LDIC4007AS
For securing bare or plastic jacketed conductor in the top groove of interchangeable headstyle insulators. Fargo Formed Wire Top Ties are designed for use with ACSR, AAC, AAAC, AWAC®, Compacted ACSR & Compacted AAC.
Application
Top Tie
Catalog Number
LDIC4007AS
Color Code
Orange
Insulator Throat Neck Type
C Neck
Material
Aluminum Clad Steel
Product Category
Ties
Type
Formed Wire
UPC
096359467410
Dimensions
25.000 in x 2.616 in x 0.665 in
Height
0.665 in
Length
25 in
Weight
.340 lb
Width
2.616 in
Conductor Diameter - Maximum
0.52
Conductor Diameter - Minimum
0.46
Conductor Diameter Range
0.46 - 0.52
Conductor Type
ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC and AWAC®
Carton Quantity
50
Pallet Quantity
600