HUBBELL
Image of LDIC4013AS Formed Wire Top Tie, C-Neck Insulator

Formed Wire Top Tie, C-Neck Insulator

Brand: FARGO

Catalog ID: LDIC4013AS

C-Neck Insulator Top Tie for 636, 715.5, and 795 ACSR- 795 AAC

For securing bare or plastic jacketed conductor in the top groove of interchangeable headstyle insulators. Fargo Formed Wire Top Ties are designed for use with ACSR, AAC, AAAC, AWAC®, Compacted ACSR & Compacted AAC.

  • For securing bare or plastic jacketed conductor in the top groove of interchangeable headstyle insulators.
  • C-Neck insulator: 2-1/4” neck diameter
  • Recommended for use with ANSI Class 55-2 Pin & 55-3 Pin Insulators.

General

Application

Top Tie

Catalog Number

LDIC4013AS

Color Code

Green

EU RoHS Indicator

No

Insulator Throat Neck Type

C Neck

Material

Aluminum Clad Steel

Product Category

Ties

Type

Formed Wire

UPC

096359467496

Dimensions

Length

37 in

Weight

.420 lb

Conductor Related

Conductor Diameter - Maximum

1.096

Conductor Diameter - Minimum

0.969

Conductor Diameter Range

0.969 - 1.096

Conductor Type

ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC and AWAC®

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

50

Pallet Quantity

600