HPS_ID_LDIF_PRODIMAGE
HPS_ID_LDIF_PRODIMAGE
play

Formed Wire Top Tie, F-Neck Insulator

Brand:

FARGO

Catalog ID:

LDIF4513AS

F-Neck Insulator Top Tie for 636, 715.5, and 795 ACSR- 795 AAC

For securing bare or plastic jacketed conductor in the top groove of interchangeable headstyle insulators. Fargo Formed Wire Top Ties are designed for use with ACSR, AAC, AAAC, AWAC®, Compacted ACSR & Compacted AAC.

  • For securing bare or plastic jacketed conductor in the top groove of interchangeable headstyle insulators.
  • F-Neck insulator: 2-7/8” neck diameter
  • Recommended for use with ANSI Class 55-4 Pin, 55-5 Pin, 57-1 Pin, 57-2 Pin & 57-3 Pin Insulators.

Product details

General

Application
Top Tie
Color Code
Green
EU RoHS Indicator
No
Insulator Throat Neck Type
F Neck
Material
Aluminum Clad Steel
Product Category
Ties
Type
Formed Wire
UPC
096359452843

Dimensions

Dimensions
38.000 in x 3.206 in x 1.157 in
Height
1.157 in
Length
38 in
Weight
0.44 lb
Width
3.206 in

Conductor Related

Conductor Diameter - Maximum
1.096
Conductor Diameter - Minimum
0.969
Conductor Diameter Range
0.969 - 1.096
Conductor Type
ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC and AWAC®

Logistics

Carton Quantity
50
Pallet Quantity
600

Resources and downloads

Videos

play
Hubbell Power Systems Distribution Top Tie Installation (VI05008E)