HUBBELL
Image of LDIF4504AS Formed Wire Top Tie, F-Neck Insulator

Formed Wire Top Tie, F-Neck Insulator

Brand: FARGO

Catalog ID: LDIF4504AS

F-Neck Insulator Top Tie for #2 and #1 ACSR, #1 AAC and #2 AAAC

For securing bare or plastic jacketed conductor in the top groove of interchangeable headstyle insulators. Fargo Formed Wire Top Ties are designed for use with ACSR, AAC, AAAC, AWAC®, Compacted ACSR & Compacted AAC.

  • For securing bare or plastic jacketed conductor in the top groove of interchangeable headstyle insulators.
  • F-Neck insulator: 2-7/8” neck diameter
  • Recommended for use with ANSI Class 55-4 Pin, 55-5 Pin, 57-1 Pin, 57-2 Pin & 57-3 Pin Insulators.

General

Application

Top Tie

Catalog Number

LDIF4504AS

Color Code

Red

Insulator Throat Neck Type

F Neck

Material

Aluminum Clad Steel

Product Category

Ties

Type

Formed Wire

UPC

096359452775

Dimensions

Dimensions

31.000 in x 3.154 in x 0.480 in

Height

0.48 in

Length

31 in

Weight

.200 lb

Width

3.154 in

Conductor Related

Conductor Diameter - Maximum

0.357

Conductor Diameter - Minimum

0.316

Conductor Diameter Range

0.316 - 0.357

Conductor Type

ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC and AWAC®

Logistics

Carton Quantity

100

Pallet Quantity

1200