HUBBELL
HPS_ID_LDIF_PRODIMAGE
HPS_ID_LDIF_PRODIMAGE
play

Formed Wire Top Tie, F-Neck Insulator

Brand:

FARGO

Catalog ID:

LDIF4506AS

F-Neck Insulator Top Tie for 2/0 ACSR, 2/0 AAC and 2/0 AAAC

For securing bare or plastic jacketed conductor in the top groove of interchangeable headstyle insulators. Fargo Formed Wire Top Ties are designed for use with ACSR, AAC, AAAC, AWAC®, Compacted ACSR & Compacted AAC.

  • For securing bare or plastic jacketed conductor in the top groove of interchangeable headstyle insulators.
  • F-Neck insulator: 2-7/8” neck diameter
  • Recommended for use with ANSI Class 55-4 Pin, 55-5 Pin, 57-1 Pin, 57-2 Pin & 57-3 Pin Insulators.

Product details

General

Application

Top Tie

Catalog Number

LDIF4506AS

Color Code

Blue

EU RoHS Indicator

No

Insulator Throat Neck Type

F Neck

Material

Aluminum Clad Steel

Product Category

Ties

Type

Formed Wire

UPC

096359467625

Dimensions

Length

25 in

Weight

.360 lb

Conductor Related

Conductor Diameter - Maximum

0.459

Conductor Diameter - Minimum

0.406

Conductor Diameter Range

0.406 - 0.459

Conductor Type

ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC and AWAC®

Logistics

Carton Quantity

50

Pallet Quantity

800

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems Distribution Top Tie Installation