
Brand: FARGO
Catalog ID: GJ623FC
Fargo Formed Wire Composite Top Ties are designed to provide a uniform, resistive conductive attachment of covered conductors to pin or spool type insulators in top tie applications.
Catalog Number
GJ623FC
Color Code
Blue
EU RoHS Indicator
No
Insulator Throat Neck Type
J Neck
Material
Composite
Material - Cover and Body
Semi-Conductive covering over Rigid Black PVC
Material Type
Non-Standard
Product Category
Ties
UPC
096359310723
Dimensions
25.500 in x 4.060 in x 1.310 in
Height
1.31 in
Insulator Throat Diameter - Maximum
4 in
Insulator Throat Diameter - Minimum
3.38 in
Insulator Throat Diameter Range
3.38 - 4
Length
25.5 in
Weight
0.402 lb
Width
4.06 in
Conductor Diameter - Maximum
0.717
Conductor Diameter - Minimum
0.562
Conductor Diameter (Covered) - Maximum
0.717 in
Conductor Diameter (Covered) - Minimum
0.562 in
Conductor Diameter (Covered) Range
0.717-0.562
Conductor Diameter Range
0.562 - 0.717
Conductor Type
Covered
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
75