HUBBELL
CON-STAB ID SEAL® Series, 3-WAY REDUCER TEE
Image of 325949171600 CON-STAB ID SEAL® Series, 3-WAY REDUCER TEE
Image of 325949171600 CON-STAB ID SEAL® Series, 3-WAY REDUCER TEE
Buy America(n) Qualified

CON-STAB ID SEAL® Series, 3-WAY REDUCER TEE

Brand: Continental Industries (CI)

Catalog ID: 325949171600

CON-STAB ID SEAL® 3-WAY REDUCER TEE, 2IN IPS SDR-11 PE STAB RUN X, 1 1/2"IPS SDR-11 PE STAB BRNCH

  • Cost effective joining method
  • Simple assembly
  • No additional assembly equipment required for installation (just chamfer pipe and push)
  • Expanded product line with various configurations and material options (PE 3408/4710 or PE 2406)
  • Uni-body design eliminating all external parts
  • Pressure rating that meets or exceeds the maximum design pressure of the piping system
  • Meets or exceeds all D.O.T., ASTM and NFPA 58 requirements

General

Catalog Number

325949171600

Connector Type

Stab

Material

PE Polyethylene (3408/4710)

Product Type

Reducer Tee

Series

CON-STAB ID SEAL® Series

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)

Configuration

Connector Type

Stab