HUBBELL
Image of 70018GB EFV Model C70 with SERIES 1800
Image of 70018GB EFV Model C70 with SERIES 1800

EFV Model C70 with SERIES 1800

Brand: Gas Breaker

Catalog ID: 70018GB

EFV #C70 3" CENTRAL EF TEE X 1" CTS, 12" LONG, 2406, SER. 1800

GasBreaker is the world's leading automatic safety valve for gas service lines. Our EFV activates instantly on line ruptures, automatically resetting after repairs. Easy installation, seamless integration, and tamper-proof design ensure unparalleled reliability. Trust our UL Listed solution for smooth operations and peace of mind. Compatible with steel or plastic fittings and piping materials from most manufacturers

  • Work with the flow of natural gas as the sensing source
  • Activate when a line rupture causes an excess flow condition
  • Automatically reset and resume normal operation after repairs are made using a slight gas bypass to re-pressurize the line. Install in minutes with standard tools
  • Operate within your normal service line sizing requirements to avoid tripping by snap-acting loads
  • Higher capacity EFVs can accommodate future increases in gas loads.
  • Maintain stability under turbulent flow conditions by using a unique, dynamically balanced float
  • Available for virtually all pressures and service line capabilities
  • In-line installation makes them tamper-proof
  • Can be fabricated with fitting and piping materials from most manufacturers

Product details

General

Application

3" CENTRAL EF TEE X 1" CTS, 12" LONG, 2406

Catalog Number

70018GB

Material

PE Polyethylene (2406/2708)

Dimensions

Length

12 in