
Brand: Connector Mfg. Co. (CMC)
Catalog ID: 10ABV750MI
10ABV750MI. Transformer Lugs & Terminals Aluminum Mechanical. Compact design relieves cantilever stress. Clear Plated for low contact resistance. Fully tested to ANSI C119.4 for Class “A” connectors. Designed for installation on standard NEMA bolt holes. Fabricated from 6061-T6 aluminum alloy for conductivity and strength. Supplied with aluminum radial-tipped set-screws.
Catalog Number
10ABV750MI
Material
Aluminum Alloy, 6061-T6
Type
Bolted Lugs & Terminals
UPC
192663082063
Length
6.37 in
Width
6.81 in
Voltage Rating
600 V
Conductor Range
750 Kcmil - #2 AWG
Number of Conductors
10