
Brand: Connector Mfg. Co. (CMC)
Catalog ID: 6ABV-750M
6ABV-750M. Compact design relieves cantilever stress.;Clear Plated for low contact resistance.;Fully tested to ANSI C119.4 for Class “A” connectors.;Designed for installation on standard NEMA bolt holes.;Fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Supplied with aluminum radial-tipped set-screws.
Catalog Number
6ABV-750M
Material
Aluminum Alloy, 6061-T6
Type
Bolted Lugs & Terminals
UPC
192663082001
Length
6.37 in
Width
4.75 in
Voltage Rating
600 V
Conductor Range
750 Kcmil - #2 AWG
Number of Conductors
6