Brand: Connector Mfg. Co. (CMC)
Catalog ID: AB-125-R
Made of 6061-T6 Aluminum Alloy;Electro-Tin Plated;Patented PosiGrip Design;Positive Wire Stop;Dual-Rated;Easy Installation;Improved Pull-Out and Safety Features
Catalog Number
AB-125-R
Material
6061-T6 Aluminum
Type
Bolted Lugs & Terminals
Dimensions
1.47 in x 0.63 in x 0.78 in
Height
0.78 in
Length
1.47 in
Width
0.63 in