HUBBELL
Image of ABSG-350 Single Hole Solderless Lug with wire range 350 AWG - 4 AWG.

Single Hole Solderless Lug with wire range 350 AWG - 4 AWG.

Brand: Connector Mfg. Co. (CMC)

Catalog ID: ABSG-350

Single Hole Solderless Lug with wire range 350 AWG - 4 AWG. TYPE: ABSG/A1B2-2 .The unique ridges formed on the bottom of the contact surface are designed to provide contact points for an electrically secure joint of the lowest resistance for current flow. The screws used to clamp the conductors are designed to extend beyond the barrel sides of the conductor to allow a better, more secure compression of the conductor. This design spreads the conductor strands to help dissipate heat, and improve its pull-out safety features and capabilities. The design of the wire way provides optimum transfer of current, creating a straight line flow through the connector for the least possible path of electrical resistance. A positive wire stop is also provided. 90° C Rated (486B Listed). UL listed and CSA certified.

ABSG-350 Single Hole Solderless Lug with wire range 350 AWG - 4 AWG.

  • 90° C Rated (486B Listed)
  • UL listed
  • CSA certified