HUBBELL
Image of CFS-125 Copper Solderless Lugs, Type: CFS, Cond. range - 1/0 AWG - 2 AWG, use with copper conductors.

Copper Solderless Lugs, Type: CFS, Cond. range - 1/0 AWG - 2 AWG, use with copper conductors.

Brand: Connector Mfg. Co. (CMC)

Catalog ID: CFS-125

Copper Solderless Lugs, Type: CFS, Cond. range - 1/0 AWG - 2 AWG, use with copper conductors. CMC® Single hole solderless lugs are manufactured from high strength pure electrolytic copper to insure both maximum strength and conductivity. Conductors are inserted between arched pressure bar and V- bottom collar which positions the wire for positive contact and maximum secureness. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish.

Copper Solderless Lugs, Type: CFS, Cond. range - 1/0 AWG - 2 AWG, use with copper conductors. CMC® Single hole solderless lugs are manufactured from high strength pure electrolytic copper to insure both maximum strength and conductivity. Conductors are inserted between arched pressure bar and V- bottom collar which positions the wire for positive contact and maximum secureness. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish. 90° C Rated (486B Listed). UL listed and CSA certified.

  • 90° C Rated (486B Listed)
  • UL listed
  • CSA certified