HUBBELL
Image of CFS-90 Copper Solderless Lugs, Type: CFS, CFS-90
Image of CFS-90 Copper Solderless Lugs, Type: CFS, CFS-90

Copper Solderless Lugs, Type: CFS, CFS-90

Brand: Connector Mfg. Co. (CMC)

Catalog ID: CFS-90

Copper Solderless Lugs, Type: CFS, Cond. range - 2 AWG - 8 AWG, use with copper conductors. CMC® Single hole solderless lugs are manufactured from high strength pure electrolytic copper to insure both maximum strength and conductivity. Conductors are inserted between arched pressure bar and V- bottom collar which positions the wire for positive contact and maximum secureness. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish.

Copper Solderless Lugs, Type: CFS, Cond. range - 2 AWG - 8 AWG, use with copper conductors. CMC® Single hole solderless lugs are manufactured from high strength pure electrolytic copper to insure both maximum strength and conductivity. Conductors are inserted between arched pressure bar and V- bottom collar which positions the wire for positive contact and maximum secureness. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish. 90° C Rated (486B Listed). UL listed and CSA certified.

  • 90° C Rated (486B Listed)
  • UL listed
  • CSA certified

General

Catalog Number

CFS-90

Material

Copper

Product Type

1 Cable

Type

Bolted Lugs & Terminals

UPC

192663017478

Dimensions

Dimensions

1.22 in x 0.5 in x 1 in

Height

1 in

Length

1.22 in

Width

0.5 in

Conductor Related

Conductor - Copper Str Size Range

#8 To #2 AWG copper wire only