HUBBELL
KA252TC38H, Cu Mounting Set Screw Lug, 2-Hole, 1/0-4/0 Str, 3/8" Stud
Image of KA252TC38H KA252TC38H, Cu Mounting Set Screw Lug, 2-Hole, 1/0-4/0 Str, 3/8" Stud

KA252TC38H, Cu Mounting Set Screw Lug, 2-Hole, 1/0-4/0 Str, 3/8" Stud

Brand: Burndy

Catalog ID: KA252TC38H

Mechanical Terminal for Copper; Accommodates: 1/0 - 4/0 Str; Stud: 3/8"; 2-Hole Pad; Installation Torque: 275 in-lbs.

Dual-rated Universal Terminal constructed from high strength aluminum alloy and electro tin-plated to provide low contact resistance

General

Catalog Number

KA252TC38H

Connector Type

Terminal

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Screw Type

Allen

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810536223

UPC 14 Digit GTIN

00781810536223

Dimensions

Dimension - Height inch

0.94 in

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.42 in

Dimension - Length Overall inch

2.69 in

Dimension - N inch

0.38 in

Dimension - Pad Width inch

0.94 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Str Size

# 1Str. - 4/0 Str.

Conductor Type

CU C Str-Size

Number Of Wires

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1

Minimum Pack Quantity

100

Pallet Quantity

1