HUBBELL
CMC_DLI_ProdImage
CMC_DLI_ProdImage

Heavy-duty lay-in connectors

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

DLI600-2

Heavy-duty lay-in connectors

Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Clear Plated for low contact resistance;Fully tested to ANSI C119.4 for Class “A” connectors;All mounting holes 1.75” on center line;Unique lay-in feature eliminates the frustration of feeding and bending conductors into large standard connectors;For installation, CMC® recommends the use of an Allen Wrench;A torque wrench should be used to ensure the proper torque is achieved

  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Clear Plated for low contact resistance
  • Fully tested to ANSI C119.4 for Class “A” connectors
  • All mounting holes 1.75” on center line
  • Unique lay-in feature eliminates the frustration of feeding and bending conductors into large standard connectors
  • For installation, CMC® recommends the use of an Allen Wrench
  • A torque wrench should be used to ensure the proper torque is achieved

Product details

General

Material

6061-T6 Aluminum

Type

Bolted Lugs & Terminals

Dimensions

Dimensions

5.5 in x 3 in x 1.9 in

Height

1.9 in

Length

5.5 in

Width

3 in

Resources and downloads