HUBBELL
Dual Rated Solderless Connector, wire range 3/0 AWG - 6 AWG.
Image of L3M4-3/0 Dual Rated Solderless Connector, wire range 3/0 AWG - 6 AWG.

Dual Rated Solderless Connector, wire range 3/0 AWG - 6 AWG.

Brand: Connector Mfg. Co. (CMC)

Catalog ID: L3M4-3/0

Dual Rated Solderless Connector, wire range 3/0 AWG - 6 AWG. TYPE: L3M2 / L3D2 / L3M4 / L3D4.CMC® Three conductor solderless connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Assembly can be made with only a screwdriver or allen wrench and the connectors are reusable. 90° C Rated (486B Listed). UL listed and CSA certified.

L3M4-3/0. Manufactured from high includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • Manufactured from high strength 6061-T6 aluminum alloy to ensure both maximum strength and conductivity.
  • Assembly can be made with only a screwdriver or Allen wrench
  • Connectors are reusable
  • Material:Aluminum

General

Catalog Number

L3M4-3/0

Material

6061-T6 Aluminum

Type

Bolted Lugs & Terminals

UPC

192663018123

Dimensions

Dimensions

4.25 in x 2.81 in x 1.19 in

Height

1.19 in

Length

4.25 in

Width

2.81 in

Conductor Related

Conductor - Copper Str Size Range

3/0-6 AWG

Conductor Range

#3/0 AWG to #6 AWG