HUBBELL
EA34, Heavy Duty Rotational Copper Lug Connector, 1-hole
Image of EA34 EA34, Heavy Duty Rotational Copper Lug Connector, 1-hole

EA34, Heavy Duty Rotational Copper Lug Connector, 1-hole

Brand: Burndy

Catalog ID: EA34

Type EA Mechanical Lug, compact, high copper alloy, 1-hole pad, 1/2" Stud, 250-500 kcmil. Clamping element is adjustable to several angles.

  • Type EA VERSILUG™ is a compact, high copper alloy terminal for joining cable to equipment pads or bar
  • Clamping element is adjustable to several angles
  • One-wrench installation

General

Catalog Number

EA34

Connector Type

Rotational Clamp

Installation Torque Recommended in-lb

375 LBS/in

Material

Copper

Physical Attribute - Number of Clamping Elements

1

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

VERSILUG™

Type

Bolted Lugs & Terminals

UPC

781810326350

UPC 14 Digit GTIN

00781810326350

Dimensions

Dimension - B Length fraction

1-47/50 in

Dimension - B Length inch

1.94 in

Dimension - Bolt Size fraction

1/2

Dimension - Height fraction

2-1/4

Dimension - Height inch

2.25 in

Dimension - Height mm

57.2 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

102 mm

Dimension - Length Overall inch

4.00 in

Dimension - N inch

0.81 in

Dimension - Pad Width fraction

1-3/8 in

Dimension - Pad Width inch

1.38 in

Dimension - Stud Size inch

1/2

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Size

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

250 kcmil-500 kcmil

Conductor Size

250-500 KCMIL

Conductor Type

CU C Str-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

375 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Rotational Clamp

Physical Attribute - Number of Clamping Elements

1

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Minimum Pack Quantity

6

Packaging Type

Box