Brand: Connector Mfg. Co. (CMC)
Catalog ID: 2ABV-350M
Compact design relieves cantilever stress.;Clear Plated for low contact resistance.;Fully tested to ANSI C119.4 for Class “A” connectors.;Designed for installation on standard NEMA bolt holes.;Fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Supplied with aluminum radial-tipped set-screws.
Catalog Number
2ABV-350M
Material
Aluminum Alloy, 6061-T6
Type
Bolted Lugs & Terminals
UPC
192663138548
Length
5 in
Width
1 in
Voltage Rating
600 V
Conductor Range
350 Kcmil - #12 AWG
Number of Conductors
2