HUBBELL
C58701106
C58701106

General purpose transformer connectors

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

10ABV350MI

General purpose transformer connectors, Dual rated connectors for Aluminum or Copper conductors, CO-OX Oxide inhibitor is included

Compact design relieves cantilever stress.;Clear Plated for low contact resistance.;Fully tested to ANSI C119.4 for Class “A” connectors.;Designed for installation on standard NEMA bolt holes.;Fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Supplied with aluminum radial-tipped set-screws.

  • Compact design relieves cantilever stress.
  • Clear Plated for low contact resistance.
  • Fully tested to ANSI C119.4 for Class “A” connectors.
  • Designed for installation on standard NEMA bolt holes.
  • Fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Supplied with aluminum radial-tipped set-screws.

Product details

General

Material

Aluminum Alloy, 6061-T6

Type

Bolted Lugs & Terminals

Dimensions

Length

5 in

Width

4.75 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

350 Kcmil - #12 AWG

Number of Conductors

10

Resources and downloads

Specifications

Sales Drawings