text.skipToContent text.skipToNavigation

KA252TC38

by Burndy 

Catalog ID: KA252TC38

Cast Copper Alloy KA-Lug, 4 Str. - 1/0 Str., 3/8.

Features: Compact, Economical, High Copper Alloy Terminal For Joining A Wide Range Of Cable To Equipment Pads Or Terminal Blocks, Dimension K: 27/64 IN, Dimension N: 3/8 IN, Dimension T: 1/8 IN, Tongue Width: 3/4 IN, Installation Torque: 200 IN-LB, Height: 15/16 IN, Length: 2-13/16 IN, Stud/bolt Hole Size: 3/8 IN

Product Details

General

Application For Joining A Wide Range Of Copper Cable To Equipment Pads Or Terminal Blocks
Connector Type Terminal
EU RoHS Indicator Yes
Hardware Type 1 / 2 "
Installation Torque Recommended in-lb 200 LBS/in
Material Copper Alloy, Cast
Physical Attribute - Number of Holes 2
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Allen
Plated N
Plating Type Unplated
Sub Brand KA-LUG
Temperature Rating 194° F
Trade Name KA-LUG™
Type Bolted Lugs & Terminals
UPC 781810034057
UPC 12 Digit 7818100340577

Dimensions

Dimension - B Length fraction 20/29 in
Dimension - B Length inch 0.69 in
Dimension - Height fraction 15/16
Dimension - Height inch 0.94 in
Dimension - Hole Size fraction 27/64
Dimension - Hole Size inch 0.42 in
Dimension - Hole Size mm 11 mm
Dimension - L Length Overall mm 68 mm
Dimension - Length Overall inch 2.69 in
Dimension - N inch 0.38 in
Dimension - Pad Width inch 0.75 in
Dimension - Stud Size inch 3/8

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - Copper Str Size 4 AWG;3 AWG;2 AWG;1 AWG;1/0
Conductor - Copper Str Size Range 4 AWG-1/0
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads