text.skipToContent text.skipToNavigation

KA44

by Burndy 

Catalog ID: KA44

Terminal, Use on for Copper Cable.

Compact and economical

Product Details

General

Application Capable of joining wide range of cables to equipment pad or terminal block
Connector Type Terminal
EU RoHS Indicator Yes
Hardware Type 1 1/8 UNF Hex SetScrew
Material Copper
Material - Hardware Stainless Steel
Physical Attribute - Number of Holes 1
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Hexagonal Bolt
Plated N
Plating Type Unplated
Sub Brand KA-LUG
Type Bolted Lugs & Terminals
UPC 781810252031

Dimensions

Dimension - B Length fraction 1-13/25 in
Dimension - B Length inch 1.52 in
Dimension - D inch 2.36 in
Dimension - Height fraction 2 in
Dimension - Height inch 2.00 in
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 99 mm
Dimension - Length Overall inch 3.88 in
Dimension - N inch 0.67 in
Dimension - Pad Width inch 1.75 in

Conductor Related

Conductor - Copper Str Size 250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil
Conductor - Copper Str Size Range 250 kcmil-800 kcmil
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 4

Resources/Downloads

Customer Notices