text.skipToContent text.skipToNavigation

KA8CH

by Burndy 

Catalog ID: KA8CH

#14 Solid - #8 Stranded Copper; #10 Stud; 45 in-lb recommended torque

Product Details

General

Connector Type Terminal
Material Copper
Plated N
Plating Type Unplated
Temperature Rating 194
Trade Name KA-LUG™
Type Bolted Lugs & Terminals
UPC 781810528358
UPC 12 Digit 7818105283588

Electrical Ratings

Rating - Minimum Voltage 600

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status UI
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads