text.skipToContent text.skipToNavigation

KLU125TP

by Burndy 

Catalog ID: KLU125TP

Cu Alloy Scrulug (Offset Pad Term Lug), #2-1/0 AWG (STR), 1/4 IN Stud, , 1.99 IN L,

Product Details

General

Connector Type Terminal
Hardware Type 3/8 UNF Slotted SetScrew
Installation Torque Recommended in-lb 50
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Slot
Plated Y
Plating Type Tin
Trade Name SCRULUG™
Type Bolted Lugs & Terminals
UPC 781810352656

Dimensions

Dimension - B Length fraction 5/8 in
Dimension - B Length inch 0.61 in
Dimension - Hole Size inch 0.26 in
Dimension - Hole Size mm 7 mm
Dimension - L Length Overall mm 50 mm
Dimension - Length Overall inch 1.98 in
Dimension - N inch 0.42 in
Dimension - Pad Width inch 0.62
Dimension - Screw Size inch 3/8
Dimension - Strip Length inch 15/16
Dimension - Stud Size inch 1/4

Conductor Related

Conductor - Copper Str Size 2 AWG;1 AWG;1/0
Conductor - Copper Str Size Range 2 AWG-1/0
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus Yes
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1500

Resources/Downloads