text.skipToContent text.skipToNavigation

KLU25TP

by Burndy 

Catalog ID: KLU25TP

WIRE: 14 SOL - 10 SOL CU STUD: 1/8 HARDWARE: #8-32 SLOT/ROBERTSON TORQUE: 20 LB-IN STRIP LG: 7/16"

Product Details

General

Connector Type Terminal
Hardware Type No. 8-32 Slotted RoundMachine Screw
Installation Torque Recommended in-lb 20
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Slot
Plated Y
Plating Type Tin
Trade Name SCRULUG™
Type Bolted Lugs & Terminals
UPC 781810352502

Dimensions

Dimension - B Length fraction 9/32 in
Dimension - B Length inch 0.28 in
Dimension - Hole Size inch 0.14 in
Dimension - Hole Size mm 4 mm
Dimension - L Length Overall mm 26 mm
Dimension - Length Overall inch 1.02 in
Dimension - N inch 0.21 in
Dimension - Pad Width inch 0.31 in
Dimension - Screw Size inch 8-32
Dimension - Strip Length inch 7/16
Dimension - Stud Size inch #6

Conductor Related

Conductor - Copper Solid Size 14 AWG;13 AWG;12 AWG;11 AWG;10 AWG
Conductor - Copper Solid Size Range 14 AWG-10 AWG
Conductor - Copper Str Size 14 AWG;12 AWG;10 AWG
Conductor - Copper Str Size Range 14 AWG-10 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus Yes
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 500
Minimum Pack Quantity 5000

Resources/Downloads