text.skipToContent text.skipToNavigation

KPA28CG1

by Burndy 

Catalog ID: KPA28CG1

Copper Alloy Scrulug, #6 AWG - 4/0 Str. Copper; 9/16" Hex

Product Details

General

Connector Type Terminal
Hardware Type 9/16 Hex SetScrew
Installation Torque Recommended in-lb 28
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Hexagonal Bolt
Plated Y
Plating Type Tin - Electro Plated
Type Bolted Lugs & Terminals
UPC 621945019324

Dimensions

Dimension - D inch 1.10 in
Dimension - Hole Size inch 0.41 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 56 mm
Dimension - Length Overall inch 2.22 in
Dimension - N inch 0.57 in
Dimension - Pad Width inch 1.00 in
Dimension - Width mm 25.4 mm

Conductor Related

Conductor - Copper Str Size 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Size Range 6 AWG-4/0 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 1

Resources/Downloads