HUBBELL
KPA4CTPG3, Mechanical Pressure Bar Style Copper Lug, 1-Hole
Image of KPA4CTPG3 KPA4CTPG3, Mechanical Pressure Bar Style Copper Lug, 1-Hole

KPA4CTPG3, Mechanical Pressure Bar Style Copper Lug, 1-Hole

Brand: Burndy

Catalog ID: KPA4CTPG3

Copper Terminal with Pressure Bar, 1-hole, 1/4" Stud, #14-#6 AWG, Tin Plated

  • High copper alloy terminal (tin-plated) for joining a wide range of cable to equipment pads or terminal blocks
  • Tongue and body are 1-piece design, pressure bar equalizes pressure over the conductor and prevents the screw from cutting into the cable

General

Catalog Number

KPA4CTPG3

Connector Type

Terminal

Installation Torque Recommended in-lb

45 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Slot

Plated

Y

Plating Type

Tin

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810079867

UPC 14 Digit GTIN

00781810079867

Dimensions

Dimension - D inch

0.71 in

Dimension - Height fraction

1 in

Dimension - Height inch

1.00 in

Dimension - Height mm

25.4 mm

Dimension - Hole Size inch

0.28 in

Dimension - Hole Size mm

7.1 mm

Dimension - L Length Overall mm

33 mm

Dimension - Length Overall inch

1.28 in

Dimension - N inch

0.33 in

Dimension - Pad Width inch

0.50 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Str Size Range

14 AWG-4 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

45 LBS/in

Configuration

Connector Type

Terminal

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

39600