HUBBELL
Image of L2D2-800 L2D2-800 Multi Conductor Aluminum Mechanical Lugs

L2D2-800 Multi Conductor Aluminum Mechanical Lugs

Brand: Connector Mfg. Co. (CMC)

Catalog ID: L2D2-800

Aluminum Two Conductor Solderless Lugs, Type: L2D2 ,800 - 300 AWG (2), Al/Cu Rated, Tin Plated. CMC® Two conductor solderless connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Assembly can be made with only a screwdriver or allen wrench and the connectors are reusable. 90° C Rated (486B Listed). UL listed and CSA certified.

Dual Rated Solderless Connector, wire range 600 AWG -2 AWG. TYPE:L1M2 / L1D2.CMC® L-shaped single hole solderless connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Assembly can be made with only a screwdriver or allen wrench and the connectors are reusable. 90° C Rated (486B Listed). UL listed and CSA certified.

  • Manufactured from high strength 6061-T6 aluminum alloy to ensure both maximum strength and conductivity.
  • Assembly can be made with only a screwdriver or Allen wrench
  • Connectors are reusable
  • Electro tin plated to provide low contact resistance
  • Material:Aluminum

General

Catalog Number

L2D2-800

Material

Aluminum

Type

Bolted Lugs & Terminals

UPC

192663018048

Dimensions

Dimensions

6.19 in x 3.5 in x 1.87 in

Height

1.87 in

Length

6.19 in

Package Height

0 in

Package Length

0 in

Package Weight

1.7 lb

Package Width

0 in

Width

3.5 in

Conductor Related

Conductor - Copper Str Size Range

800-300 (2) Kcmil