text.skipToContent text.skipToNavigation

L4D8-1000I

By CMC 

Catalog ID: L4D8-1000I

By CMC
Catalog ID:  L4D8-1000I
Heavy-duty transformer connectors, uni-joint, Dual rated connectors for Aluminum or Copper conductors
  • Clear Plated for low-contact resistance
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors
  • Supplied with aluminum radial tipped set-screws
  • All mounting holes 1.75” on center line
  • Designed for installation on standard two and four-hole spades
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench
  • A torque wrnch should be used to ensure the proper torque is achieved
Add to List

More Options

Product Details

General

Cover Type LDC-3
Number of Holes 8
Type L-D
UPC 192663072125

Dimensions

Dimension - Hol