HUBBELL
KLU70, Mechanical Offset Tongue, #8 Sol-#2 AWG Str, 1-Hole, 1/4" Stud, 1 Screw
Image of KLU70 KLU70, Mechanical Offset Tongue, #8 Sol-#2 AWG Str, 1-Hole, 1/4" Stud, 1 Screw

KLU70, Mechanical Offset Tongue, #8 Sol-#2 AWG Str, 1-Hole, 1/4" Stud, 1 Screw

Brand: Burndy

Catalog ID: KLU70

Copper Terminal, Offset Tongue, 1 Hole, 8 AWG (Sol)-2 AWG (Str), 1/4" Stud, 1 Screw.

  • Range-taking design reduces SKUs required in inventory
  • High conductivity copper alloy for long lasting reliable contact
  • Compact design, easy to install
  • Slot Robertson screw, hex head, hex socket bolt require no special installation tools

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Pads Or Bar

Catalog Number

KLU70

Connector Type

Pressure Bar

EU RoHS Indicator

Yes

Hardware Type

5/16 UNF Slotted SetScrew

Installation Torque Recommended in-lb

40

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Slot

Plated

N

Plating Type

Unplated

Sub Brand

SCRULUG

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810351383

UPC 14 Digit GTIN

00781810351383

Dimensions

Dimension - B Length fraction

1/2 in

Dimension - B Length inch

0.50 in

Dimension - Bolt Size fraction

1/4

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.26 in

Dimension - Hole Size mm

7 mm

Dimension - L Length Overall mm

39 mm

Dimension - Length Overall inch

1.55 in

Dimension - N inch

0.25 in

Dimension - Pad Width inch

0.47 in

Dimension - Screw Size inch

5/16

Dimension - Strip Length inch

3/4

Dimension - Stud Size inch

1/4

Package Height

3.25 in

Package Length

7.1 in

Package Weight

4.66 lb

Package Width

5.5 in

Conductor Related

Conductor - Copper Solid Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size Range

8 AWG-2 AWG

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size Range

8 AWG-2 AWG

Conductor Size

8-2 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

40

Configuration

Connector Type

Pressure Bar

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

600

Minimum Pack Quantity

1

Pallet Quantity

36000