text.skipToContent text.skipToNavigation

QB342N

by Burndy 

Catalog ID: QB342N

Cast Cu Alloy Terminal, 2 Pad Holes, 400 kcmil - 500 kcmil, 4.69 IN L, 1.38 IN W, 5/8-18 IN Bolt

Product Details

General

Connector Type Terminal
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Number of Screws 1
Physical Attribute - Screw Type Hexagonal Bolt
Plated N
Plating Type Unplated
Trade Name QIKLUG™
Type Bolted Lugs & Terminals
UPC 781810006054

Dimensions

Dimension - B Length fraction 1-19/50 in
Dimension - B Length inch 1.38 in
Dimension - D inch 3.25 in
Dimension - Height fraction 49
Dimension - Height inch 1.94
Dimension - Hole Size inch 0.56
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 119 mm
Dimension - Length Overall inch 4.69
Dimension - N inch 0.63 in
Dimension - Pad Width inch 1.38 in

Conductor Related

Conductor - Copper Str Size 400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range 400 kcmil-500 kcmil
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings