text.skipToContent text.skipToNavigation

QQA31

by Burndy 

Catalog ID: QQA31

Terminal, 1 Pad Hole, 250 - 300 kcmil, 250 - 350 Navy, 4-1/8 IN L

Product Details

General

Connector Type Terminal
Installation Torque Recommended in-lb 325 LBS/in
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Number of Screws 2
Physical Attribute - Screw Type Hexagonal Bolt
Plated N
Plating Type Unplated
Trade Name QIKLUG™
Type Bolted Lugs & Terminals
UPC 781810006009

Dimensions

Dimension - D inch 1.38 in
Dimension - Height fraction 1.6896551724137931 in
Dimension - Height inch 1.69 in
Dimension - Hole Size inch 0.53 in
Dimension - Hole Size mm 13 mm
Dimension - L Length Overall mm 105 mm
Dimension - Length Overall inch 4.13 in
Dimension - N inch 0.69 in
Dimension - Pad Width inch 1.19 in

Conductor Related

Conductor - Copper Str Navy Size 250 (61) Navy;300 (91) Navy;350 (91) Navy
Conductor - Copper Str Navy Size Range 250 (61) Navy-350 (91) Navy
Conductor - Copper Str Size 250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Str Size Range 250 kcmil-350 kcmil
Conductor Type
  • CU C Str-Size
  • CU C Str Navy-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 32

Resources/Downloads

Customer Notices

Sales Drawings