HUBBELL
Image of ACF6C Terminal, Aluminum Bolted
Buy America(n) Qualified

Terminal, Aluminum Bolted

Brand: ANDERSON

Catalog ID: ACF6C

Bolted aluminum alloy straight terminal for connecting aluminum cable to aluminum or copper flat pad combinations.

Bolted aluminum alloy straight terminal for connecting aluminum cable to aluminum or copper flat pad combinations.

  • NEMA C 4-Hole flat terminal
  • Cable Diameter Range: 0.232-0.575 inches
  • Conductor Ranges: #4 - 250 MCM AAC and #4 - 4/0 ACSR
  • Furnished with reversible cable caps.
  • Material: Castings - 356-T6 aluminum alloy, Clamping Hardware - aluminum alloy
  • Side formed tongues are standard to allow clearance for flush mounting. 45° and 90° angled tongues may be obtained by specifying desired angle in the catalog number along with which pad contact surface ("X" or "Y") should be machined. Example: ACF11CY90
  • To obtain cable grooves coated with a petroleum base sealant, add "XB" suffix to catalog number. Example: ACF15DY90XB
  • Clamping bolts have hex-stops for one-wrench installation.
  • Contact sealant is recommended.