HUBBELL
Image of ACF7B2 Terminal, Aluminum Bolted
Buy America(n) Qualified

Terminal, Aluminum Bolted

Brand: ANDERSON

Catalog ID: ACF7B2

Bolted aluminum alloy straight terminal for connecting aluminum cable to aluminum or copper flat pad combinations.

Bolted aluminum alloy straight terminal for connecting aluminum cable to aluminum or copper flat pad combinations.

  • NEMA B2 2-Hole flat terminal
  • Cable Diameter Range: 0.563-0.744 inches
  • Conductor Ranges: 250 - 400 MCM AAC and 4/0 - 336 ACSR
  • Material: Castings - 356-T6 aluminum alloy, Clamping Hardware - aluminum alloy
  • Side formed tongues are standard to allow clearance for flush mounting. 45° and 90° angled tongues may be obtained by specifying desired angle in the catalog number along with which pad contact surface ("X" or "Y") should be machined. Example: ACF11CY90
  • To obtain cable grooves coated with a petroleum base sealant, add "XB" suffix to catalog number. Example: ACF15DY90XB
  • Clamping bolts have hex-stops for one-wrench installation.
  • Contact sealant is recommended.