
Brand: ANDERSON
Catalog ID: VL4S341H
Bronze single eyebolt terminal for connecting copper cable to copper flat. Side formed pads are standard for flush mounting. Material: Castings-Bronze alloy, Eyebolt-High strength bronze, Hardware-silicon bronze or stainless steel.
Catalog Number
VL4S341H
EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Non-Standard
Number of Eyebolts
1
Number of Ground Braid Lug Holes
0
Number of Pad Holes
1
Type
Terminal / Lug, Bolted
UPC
096359339557
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
0.392 lb
Width - Pad
1 in
Maximum Current Rating Amps Continuous
0
Conductor Diameter - Maximum
0.419 in
Conductor Diameter - Minimum
0.128 in
Conductor Diameter Range
0.128 - 0.419
Conductor Type
Copper
EU RoHS Indicator
No
Number of Eyebolts
1
Number of Ground Braid Lug Holes
0
Number of Pad Holes
1