HUBBELL
Image of VL4S414H Terminal, Bronze Bolted

Terminal, Bronze Bolted

Brand: ANDERSON

Catalog ID: VL4S414H

Bronze single eyebolt terminal for connecting copper cable to copper flat. Side formed pads are standard for flush mounting. Material: Castings-Bronze alloy, Eyebolt-High strength bronze, Hardware-silicon bronze or stainless steel.

Bronze single eyebolt terminal for connecting copper cable to copper flat. Side formed pads are standard for flush mounting. Material: Castings-Bronze alloy, Eyebolt-High strength bronze, Hardware-silicon bronze or stainless steel.

  • "Side formed pads are standard for flush mounting
  • Cable entrance only from end of terminal"

General

Catalog Number

VL4S414H

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Material Type

Standard

Number of Eyebolts

1

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Type

Terminal / Lug, Bolted

UPC

096359339601

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

1.176 lb

Width - Pad

1.63 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Diameter - Maximum

0.575 in

Conductor Diameter - Minimum

0.162 in

Conductor Diameter Range

0.162 - 0.575

Conductor Type

Copper

Configuration

Number of Eyebolts

1

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Logistics

Pallet Quantity

1260