HUBBELL
HPS_ID_SWL-50-C_ISO_PRODIMAGE
* Representative image
HPS_ID_SWL-50-C_ISO_PRODIMAGE
play
play
+2
HPS_ID_SWL-50-C_SIDE_PRODIMAGE

Terminal, Bronze Bolted

Brand:

ANDERSON

Catalog ID:

SWL025BTP

Bronze alloy terminal, with 3/8" dia hex head clamping bolts, for connecting copper cable to copper flat. Side formed pads are standard for flush mounting. Clamping bolts have hex-stops for one-wrench installation. Tongue holes have NEMA spacing. All sizes are furnished with reversible cable caps.

Bronze alloy terminal, with 3/8" dia hex head clamping bolts, for connecting copper cable to copper flat.

  • "Clamping bolts have hex-stops for one-wrench installation
  • Side formed pads are standard for flush mounting
  • furnished with reversible cable caps
  • Tin plating will be supplied"

Product details

General

Catalog Number

SWL025BTP

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Number of Ground Braid Lug Holes

0

Number of Pad Holes

2

Type

Bolted Lugs & Terminals

UPC

096359328285

Dimensions

Angle - Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Dimensions

6 in x 1.5 in x 0.88 in

Height

0.88 in

Length

6 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

1.303 lb

Width

1.5 in

Width - Pad

1.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Diameter - Maximum

0.575 in

Conductor Diameter - Minimum

0.204 in

Conductor Diameter Range

0.204 - 0.575

Conductor Type

Copper

Logistics

Pallet Quantity

1440

Resources and downloads

Specifications

Sales Drawings

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship