HUBBELL
BUR_PPHID-264402_KA28
BUR_PPHID-264402_KA28

KA34TN, Universal Terminal, #4 - 500 kcmil; 1/2" Stud; 375 in-lb recommended torque

Brand:

Burndy

Catalog ID:

KA34TN

Universal Terminal, #4 - 500 kcmil; 1/2" Stud; 375 in-lb recommended torque.

Product details

General

Catalog Number

KA34TN

Connector Type

Terminal

Hardware Type

13/16 UNF Socket/HexScrew

Installation Torque Recommended in-lb

375 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Allen

Plated

Y

Plating Type

Tin - Electro Plated

Type

Bolted Lugs & Terminals

UPC

781810095195

Dimensions

Dimension - B Length fraction

1-3/25 in

Dimension - B Length inch

1.12 in

Dimension - Height fraction

2-8/89 in

Dimension - Height inch

2.09 in

Dimension - Height mm

53.1 mm

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

65 mm

Dimension - Length Overall inch

2.55 in

Dimension - N inch

0.56 in

Dimension - Pad Width inch

1.38 in

Dimension - Stud Size inch

1/2

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Size

4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

4/0 AWG-500 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads