HUBBELL
KLU35TP, Cu Mechanical, Offset Tongue, Range Taking, 1-Hole
Image of KLU35TP KLU35TP, Cu Mechanical, Offset Tongue, Range Taking, 1-Hole

KLU35TP, Cu Mechanical, Offset Tongue, Range Taking, 1-Hole

Brand: Burndy

Catalog ID: KLU35TP

Offset Tongue Copper Terminal, 1-hole, #10 Stud, #14 AWG Sol-6 AWG Str, Tin Plated

  • Range-taking design reduces SKUs required in inventory
  • High conductivity copper alloy for long lasting reliable contact
  • Compact design, easy to install
  • Slot Robertson screw, hex head, hex socket bolt require no special installation tools

General

Catalog Number

KLU35TP

Connector Type

Pressure Bar

Hardware Type

1/4 UNF Slotted SetScrew

Installation Torque Recommended in-lb

35

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Slot

Plated

Y

Plating Type

Tin

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810352557

UPC 14 Digit GTIN

00781810352557

Dimensions

Dimension - B Length fraction

7/16 in

Dimension - B Length inch

0.43 in

Dimension - Bolt Size fraction

#10

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.20 in

Dimension - Hole Size mm

5 mm

Dimension - L Length Overall mm

31 mm

Dimension - Length Overall inch

1.24 in

Dimension - N inch

0.22 in

Dimension - Pad Width inch

0.39 in

Dimension - Screw Size inch

1/4

Dimension - Strip Length inch

5/8

Dimension - Stud Size inch

#10

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Solid Size Range

14 AWG-6 AWG

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Str Size Range

14 AWG-6 AWG

Conductor Size

14-6 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

35

Configuration

Connector Type

Pressure Bar

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

500

Minimum Pack Quantity

5000

Pallet Quantity

18560