HUBBELL
KLU225TP, Cu Terminal, Offset Tongue, Range Taking, 1-Hole
Image of KLU225TP KLU225TP, Cu Terminal, Offset Tongue, Range Taking, 1-Hole

KLU225TP, Cu Terminal, Offset Tongue, Range Taking, 1-Hole

Brand: Burndy

Catalog ID: KLU225TP

Offset Tongue Copper Terminal, 1-hole, 5/16" Stud, #2-4/0 AWG Cu, Tin Plated

  • Range-taking design reduces SKUs required in inventory
  • High conductivity copper alloy for long lasting reliable contact
  • Compact design, easy to install
  • Slot Robertson screw, hex head, hex socket bolt require no special installation tools

General

Catalog Number

KLU225TP

Connector Type

Pressure Bar

Construction Material - Main

Copper Alloy

EU RoHS Indicator

Contact Manufacturer

Hardware Type

7/16 UNF Socket/HexScrew

Installation Torque Recommended in-lb

120

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Allen

Plated

Y

Plating Type

Tin

Sub Brand

SCRULUG

Trade Name

SCRULUG™

Type

KLU

UPC

781810352755

UPC 14 Digit GTIN

00781810352755

Dimensions

Dimension - B Length fraction

15/16 in

Dimension - B Length inch

0.94 in

Dimension - Bolt Size fraction

5/16

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.34 in

Dimension - Hole Size mm

9 mm

Dimension - L Length Overall mm

65 mm

Dimension - Length Overall inch

2.55 in

Dimension - N inch

0.51 in

Dimension - Pad Width inch

0.99 in

Dimension - Screw Size inch

7/16

Dimension - Strip Length inch

1-5/16

Dimension - Stud Size inch

5/16

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

2 AWG-4/0 AWG

Conductor Size

2-4/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

120

Configuration

Connector Type

Pressure Bar

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

25

Minimum Pack Quantity

1000

Pallet Quantity

8700