HUBBELL
Image of K2A26U K2A26U, AL Universal Terminal, 2 Conductor, 1-Hole, #14-2/0 AWG, 1/4" Stud, 2 Screws, Al/Cu Rated

K2A26U, AL Universal Terminal, 2 Conductor, 1-Hole, #14-2/0 AWG, 1/4" Stud, 2 Screws, Al/Cu Rated

OR

Brand: Burndy

Catalog ID: K2A26U

Aluminum Universal Terminal, 2 Conductor, 1 Hole, 14-2/0 AWG (Str), 1/4" Stud, 2 Screws, Al/Cu Rated, Tin Plated.

  • Dual rated panelboard lugs
  • Constructed from high strength, extruded aluminum alloy
  • Electro tin-plated to provide low contact resistance

General

Application

For Aluminum And Copper Conductors

Catalog Number

K2A26U

Connector Type

Parallel Set-Screw

EU RoHS Indicator

No

Hardware Type

3/8 UNC Slotted Set Screw

Installation Torque Recommended in-lb

120 LBS/in

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Holes

1

Physical Attribute - Screw Type

Slot

Plated

N

Plating Type

Tin plated

Sub Brand

UNIVERSAL TERM

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810600054

UPC 14 Digit GTIN

00781810600054

Dimensions

Dimension - Bolt Hole Size inch

0.25 in

Dimension - Bolt Size fraction

1/4

Dimension - D inch

0.81 in

Dimension - Height fraction

4/5 in

Dimension - Height inch

0.80 in

Dimension - Height mm

20.3 mm

Dimension - Hole Size inch

0.27 in

Dimension - Hole Size mm

7 mm

Dimension - L Length Overall mm

37 mm

Dimension - Length Overall inch

1.47 in

Dimension - N inch

0.44 in

Dimension - Pad Width inch

1.27 in

Dimension - Screw Size inch

3/8

Dimension - Stud Size inch

1/4 in

Dimension - Width fraction

1-1/4 in

Dimension - Width inch

1.27 in

Dimension - Width mm

32 mm

Conductor Related

Conductor - AL Str Size

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - AL Str Size Range

14 Str-2/0 AWG

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size Range

14 Str-2/0 AWG

Conductor Size

14-2/0 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Number of Conductors

2

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

120 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Parallel Set-Screw

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

432

Minimum Pack Quantity

1

Pallet Quantity

1